(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting SF Series【10 Pieces Per Package】

Auxiliary Equipment TAC Fitting SF Series

Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

PDF

Part Number

Configured Part Number is shown.

SF

 
Part Number
SF
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 29.72

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Swivel joint Material Brass
Surface Treatment Nickel plating Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part SF in the Auxiliary Equipment TAC Fitting SF Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)