(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting EXF Series【10 Pieces Per Package】

Auxiliary Equipment TAC Fitting EXF Series

Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EXF
EXF-M3
EXF-M3-SUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Nominal of Thread SUS Specifications Screw Pitch
(mm)

SGD 18.09

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more BrassNickel platingM5No0.8

SGD 26.21

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more BrassNickel platingM3No0.5

SGD 82.80

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more Stainless SteelNoM3SUS Specifications0.5

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Extension Fittings Screw Types M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)