(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting, BHF Series【5 Pieces Per Package】

Auxiliary Equipment TAC Fitting, BHF Series

Series of compact fittings, offering compatibility with various types of small appliances. Compact, with an abundance of variations.

PDF

Part Number

Configured Part Number is shown.

BHF

 
Part Number
BHF
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 14.43

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Bulkhead Fittings Material Brass
Surface Treatment Nickel plating Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part BHF in the Auxiliary Equipment TAC Fitting, BHF Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)