(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Drive equipment system check handling module micro series

Drive equipment system check handling module micro series

Rotation function, direct motion function, and measurement error absorption function modules. Combined multi-functional operations possible. Note: The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Measurement error absorption module has superior responsiveness and reproducibility.
· Equipped with a lock mechanism

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SHM61J

Part Number
SHM61J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 788.24

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Module types Compliance Mounting Pitch(mm) 32 Operating Pressure Range Min(Mpa) 0.2
Operating Pressure Range Max(Mpa) 0.6

Please check the type/dimensions/specifications of the part SHM61J in the Drive equipment system check handling module micro series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)