(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal Fitting for SCG and JSG, Pin

Metal Fitting for SCG and JSG, Pin

This is a fitting pin for cylinder SCG, JSG.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCG-P-50

 
Part Number
SCG-P-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.80

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pin Applicable Cylinder Series SCG, JSG Type of Support Pin
Applicable Tube I.D. (mm) 50, 63

Please check the type/dimensions/specifications of the part SCG-P-50 in the Metal Fitting for SCG and JSG, Pin series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)