• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

High-Resolution XY-Axis Cross Roller Guide Stage

High-Resolution XY-Axis Cross Roller Guide Stage

Lightweight, high-precision stage.

[Features]
• Two micrometers provide coarse and fine translation
• Coarse travel is ±6.5 mm for the B70-60, and ±12.5 mm for the B70-80.
• Fine-control micrometer allows ±0.3 mm adjustment from the coarse translation position

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
B20-60LN
B20-60RN
B20-80
Part NumberVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)
7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mm606045.1±6.5±6.52600.220.20.22StandardStandard0.25mm
7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mm606045.1±6.5±6.52600.220.20.22Right and LeftStandard0.25mm
7 Day(s) or more 1061~9061~9050.1~100±10~30mm±10~30mm808051.9±12.5±12.52600.180.20.18StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Table Size (Thickness) H (Range Selectable)(mm) 50.1~60 Table Size (Thickness) H(mm) 60 Through Hole (Table Center Hole) No
Feed Knob Position Center Clamp Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)