(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A cross roller guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Japanese Only
Part Number
Configured Part Number is shown.
B23-40CR
Part Number |
---|
B23-40CR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 866.46 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Right and Left | Standard |
Loading...
Table Material | Aluminum | Table Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Table Size (Thickness) H(mm) | 22 | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 50 | Clamp | Standard | Feed pitch(mm) | 0.5 |
Please check the type/dimensions/specifications of the part B23-40CR in the Thin Type XY-Axis Crossed Roller Guide Stage series.
Part Number |
---|
B23-40A |
B23-40AR |
B23-40C |
B23-40D |
B23-40DR |
B23-60A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 866.46 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Center | Standard | Standard | ||
SGD 908.36 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Center | Right and Left | Standard | ||
SGD 866.46 | 1 Piece(s) | 4 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Standard | Standard | ||
SGD 2,146.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Standard | Coarse/Fine Feeds | ||
SGD 2,146.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Right and Left | Coarse/Fine Feeds | ||
SGD 1,001.92 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 5~30 | ~ ±10mm | ~ ±10mm | 25.1~30 | 60 | 60 | 29.4 | ±6.5 | ±6.5 | 0.19 | 0.13 | 0.15 | Center | Standard | Standard |
How can we improve?
How can we improve?