(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dovetail Type Stage XY Axis (Part Numbers)

Dovetail Type Stage XY Axis

[Features]
- Compact with a stage surface size of 25 mm.
- Equipped with a rack rail and pinion gear in the combined X and Z-axis directions.
- Produces quick, large movements, suitable for simple positioning and retreat.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B05-2NH

Part Number
B05-2NH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle

SGD 437.98

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm~ ±10mmAluminumBlack Anodize60.1~70404027.4±10±1064StandardSingle Handle

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 5~30 Travel Guide Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B05-2NH in the Dovetail Type Stage XY Axis series.

Similar Part Numbers

Part Number
B05-02
B05-02R
B05-2NHR
B06-12R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle

SGD 400.93

1 Piece(s) 7 Day(s) or more 10~25~25~ ±10mm~ ±10mmBrassBlack Oxide Coating35.1~40252528.4±5±536StandardSingle Handle

SGD 470.62

1 Piece(s) 7 Day(s) or more 10~25~25~ ±10mm~ ±10mmBrassBlack Oxide Coating35.1~40252528.4±5±536Right and LeftSingle Handle

SGD 471.64

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm~ ±10mmAluminumBlack Anodize60.1~70404027.4±10±1064Right and LeftSingle Handle

SGD 672.22

1 Piece(s) 7 Day(s) or more 1041~6041~60±10 to 30mm±10 to 30mmAluminumBlack Anodize70.1~80606029.4±20±2073Right and LeftDouble handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)