(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HEXATORQ B Series (with Brackets)

HEXATORQ B Series (with Brackets)

Grease-less high performance free stop hinge using the friction principle of resin and metal. B type with brackets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KH51B025L
KH51B025R
KH51B050L
KH51B050R
KH52B025L
KH52B025R
KH52B050R
KH61B075L
KH61B075R
KH61B100L
KH61B100R
KH62B075L
KH62B075R
KH62B100L
KH62B100R
KH71B125L
KH71B125R
KH71B150L
KH71B150R
KH72B125L
KH72B125R
KH72B150L
KH72B150R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Reversed Standard Torque
(N·mm)
φd
(mm)
Movable Shaft, Number of Holes
(Piece)

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Left Side24551

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Right Side24551

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Left Side49051

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Right Side49051

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Left Side24552

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Right Side24552

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Right Side49052

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Left Side73561

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Right Side73561

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Left Side98161

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Right Side98161

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Left Side73562

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Right Side73562

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Left Side98162

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Right Side98162

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Left Side122671

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Right Side122671

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Left Side147171

SGD 16.45

1 Piece(s) 8 Day(s) or more 1023.5For Right Side147171

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Left Side122672

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Right Side122672

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Left Side147172

SGD 16.45

1 Piece(s) 8 Day(s) or more 1030.5For Right Side147172

Loading...

  1. 1

Basic Information

Main Body Type Torque Hinge Operating Environment Standard / Corrosion Resistance / Clean Room Material Main Body: Resin (POM), Movable Axis: SUS Bracket: SUS
Movable Type Torque Function / Free Stop Type Bracket Available Torque Difference Due to Direction of Rotation None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)