(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Optional Parts (Stopper Nut) OP-020M36

Optional Parts (Stopper Nut) OP-020M36

This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.

[Features]
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OP-020M36

Part Number
OP-020M36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 54.88

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 45
Diameter of Screw with External Damper Shape(mm) M36 Damper Stroke(mm) 25

Please check the type/dimensions/specifications of the part OP-020M36 in the Optional Parts (Stopper Nut) OP-020M36 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)