(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment sensor switch ZE235 series

Part Number

Configured Part Number is shown.

 
Part Number
ZE235A
ZE235B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Length
(mm)

SGD 34.16

1 Piece(s) 4 Day(s) or more 1000

SGD 39.21

1 Piece(s) Same day 3000

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC2.5 to 20mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)