(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Drive equipment sensor switch CS4M series

Part Number

Configured Part Number is shown.

Part Number
CS4MA
CS4MA-DA25
CS4MB
CS4MB-DA25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Length
(mm)
Sensor Switches Accessory

SGD 27.17

1 Piece(s) Quote 1000-No

SGD 29.84

1 Piece(s) 4 Day(s) or more 1000CS4MMounting Band

SGD 28.08

1 Piece(s) Same day 3000-No

SGD 33.04

1 Piece(s) 4 Day(s) or more 3000CS4MMounting Band

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 30V Load Current Range① DC5 to 25mA Load Voltage Range② AC85 to 115V
Load Current Range② AC5 to 20mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)