(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment sensor switch CS4H series (Part Numbers)

Part Number

Configured Part Number is shown.

CS4HA

 
Part Number
CS4HA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.98

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Lead Wire Length(mm) 1000 Load Voltage Range① DC10 to 30V Load Current Range① DC5 to 25mA
Load Voltage Range② AC85 to 115V Load Current Range② AC5 to 20mA

Please check the type/dimensions/specifications of the part CS4HA in the Drive equipment sensor switch CS4H series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)