(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment sensor switch CS4B series

Part Number

Configured Part Number is shown.

CS4B

 
Part Number
CS4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 44.99

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Lead Wire Length(mm) 1500 Load Voltage Range① DC5 to 30V Load Current Range① DC5 to 25mA

Please check the type/dimensions/specifications of the part CS4B in the Drive equipment sensor switch CS4B series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)