(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Folding Container (With or Without Lid)

Click this image to zoom it.

Move the mouse over the image to zoom

Folding Container (With or Without Lid)

Standard Unit Price:
SGD 60.88
Days to Ship :
4 Day(s) or more

[Features]
・It can be stacked even when folded.
・It can effectively use storage space by being folded when empty. (Approx. 1/3 to 1/4)
[Applications]
・When not needed, it can be folded to save space.
・Ideal for transporting and storing products.
[Materials]
· Polypropylene (PP)

(i)Caution

  • To prevent the load from collapsing, make sure that the short side is upright when assembling. Be careful not to get your fingers caught when assembling and folding.

Basic Specifications

  • Capacity(L)
    75
  • Major Diameter Frontage(mm)
    650
  • Major Diameter Depth(mm)
    440
  • Major Diameter Height(mm)
    340
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Internal Sizes(mm)
    600 × 405 × 313
  • Withstand load(kg)
    15
  • Detailed type
    With lid
  • Folding dimension(mm)
    650 × 440 × 90
  • Effective inside dimensions(mm)
    600 × 405 × 30
  • Compressive load
    13680 N (1,400 kgf)
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 60.88

MOC-CF-75L
Part Number : MOC-CF-75L
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 60.88
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    75
  • Major Diameter Frontage(mm)
    650
  • Major Diameter Depth(mm)
    440
  • Major Diameter Height(mm)
    340
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Internal Sizes(mm)
    600 × 405 × 313
  • Withstand load(kg)
    15
  • Detailed type
    With lid
  • Folding dimension(mm)
    650 × 440 × 90
  • Effective inside dimensions(mm)
    600 × 405 × 30
  • Compressive load
    13680 N (1,400 kgf)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support