(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White

Click this image to zoom it.

Move the mouse over the image to zoom

Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White

Standard Unit Price:
SGD 13.85-
Days to Ship :
4 Day(s) or more

[Features]
· Standard anti-slip rugged work gloves available at an affordable price.
· Can be used for various applications such as packaging or transportation.
· Anti-slip gloves also excellent in cost performance.
[Specifications]
· Weight: 720 g
· Thread Weave: 2 Thread Weave
· Gauge Count: 7
· Fiber Material: Polyester, Cotton, Other
· Resin Material: Vinyl Chloride
· Main Body Color: White
· Over-Lock Color: Yellow
· Size: One Size Fits All
· Total Length: Approx. 230 mm

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • Specifications
    Setting
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    White
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton, Slip-Prevention: Vinyl Chloride
  • Strand Number
    2
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 13.85

Part Number : M-BGUN-1
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 13.85

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Specifications
    Setting
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    White
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton, Slip-Prevention: Vinyl Chloride
  • Strand Number
    2
4 Day(s) or more
SGD 315.49

Part Number : M-BGUN-1-CASE
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 315.49

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Specifications
    Setting
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    White
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton, Slip-Prevention: Vinyl Chloride
  • Strand Number
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)