(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru

Click this image to zoom it.

Move the mouse over the image to zoom

Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru

Standard Unit Price:
SGD 9.45-
Days to Ship :
4 Day(s) or more

<199 yen per Dozen for Case Purchase, Cost-Effective>

[Features]
· Most common standard 600 g type work gloves with both quality and cost performance. Multi type for various situations.
· As a 10-gauge type with finer meshes than the 7-gauge type, they tightly fit hands and have a structure to prevent contamination into the gloves.
· With finer meshes, they feature better fitness and operability than the general 7-gauge type.
[Specifications]
· Weight: 600 g
· Thread Weave: 2 Thread Weave
· Gauge Count: 10
· Material: Polyester, Cotton, Other
· Main Body Color: Ecru
· Over-Lock Color: White
· Size: One Size Fits All
· Total Length: Approx. 230 mm

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    10
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton
  • Strand Number
    2
  • Color
    White
Part Number
Packing qty.

Refine by

  • 12 pairs. (12 pairs x 1 pack)
  • 720 pairs. (12 pairs x 60 pack)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 pairs. (12 pairs x 1 pack)
4 Day(s) or more
SGD 9.45

Part Number : M-GUN-7
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 9.45

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    10
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton
  • Strand Number
    2
  • Packing qty.
    12 pairs. (12 pairs x 1 pack)
  • Color
    White
720 pairs. (12 pairs x 60 pack)
4 Day(s) or more
SGD 291.55

Part Number : M-GUN-7-CASE
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 291.55

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    10
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton
  • Strand Number
    2
  • Packing qty.
    720 pairs. (12 pairs x 60 pack)
  • Color
    White

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)