(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White

Click this image to zoom it.

Move the mouse over the image to zoom

Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White

Standard Unit Price:
SGD 9.05-
Days to Ship :
4 Day(s) or more

[Features]
· Most common standard 600 g 7-gauge type with both quality and cost performance.
· Multi type effective for various situations.
· White type with cleanliness and good appearance with work glove fiber bleached white.
· Necessary items for everyday use.
[Specifications]
· Weight: 600 g
· Thread Weave: 2 Thread Weave
· Gauge Count: 7
· Material: Polyester, Cotton, Other
· Main Body Color: White
· Over-Lock Color: Yellow
· Size: One Size Fits All
· Total Length: Approx. 230 mm

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    White
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.1
  • Material
    Polyester/Cotton
  • Strand Number
    2
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 9.05

Part Number : M-GUN-6
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 9.05

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    White
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.1
  • Material
    Polyester/Cotton
  • Strand Number
    2
6 Day(s) or more
SGD 332.58

Part Number : M-GUN-6-CASE
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 332.58

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    White
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.1
  • Material
    Polyester/Cotton
  • Strand Number
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)