(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru

Click this image to zoom it.

Move the mouse over the image to zoom

Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru

Standard Unit Price:
SGD 7.98-
Days to Ship :
4 Day(s) or more

[Features]
· 400 g thin type recommended for customers putting emphasis on cost.
· As a 10-gauge type with finer meshes, they tightly fit hands and can be used as inner gloves.
· Finer meshes prevent dirt from entering better than the general 7-gauge type and feature better operability.
[Specifications]
· Weight: 400 g or More
· Thread Weave: 2 Thread Weave
· Gauge Count: 10
· Material: Polyester, Cotton, Other
· Main Body Color: Ecru
· Over-Lock Color: White
· Size: One Size Fits All
· Total Length: Approx. 215 mm
Notes
· Due to the material fiber used, the color is similar to gray but there is no problem in product specifications.

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    10
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 21.5
  • Middle Finger Long(CM)
    Approx. 7.5
  • Material
    Polyester/Cotton
  • Strand Number
    2
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 7.98

Part Number : M-GUN-2
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 7.98

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    10
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 21.5
  • Middle Finger Long(CM)
    Approx. 7.5
  • Material
    Polyester/Cotton
  • Strand Number
    2
4 Day(s) or more
SGD 243.21

Part Number : M-GUN-2-CASE
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 243.21

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    10
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 21.5
  • Middle Finger Long(CM)
    Approx. 7.5
  • Material
    Polyester/Cotton
  • Strand Number
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)