Type B Deburring Bar (Lightweight Type)

Part Number

Configured Part Number is shown.

MTB-B-0100

B型 バリ取りバー (軽量タイプ):関連画像
Part Number
MTB-B-0100
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Material High-Speed Steel Blade B10: 1 Piece, B20: 1 Piece

Please check the type/dimensions/specifications of the part MTB-B-0100 in the Type B Deburring Bar (Lightweight Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)