(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Paper Cap

Click this image to zoom it.

Move the mouse over the image to zoom

Paper Cap【120 Pieces Per Package】

Standard Unit Price:
SGD 81.02
Days to Ship :
4 Day(s) or more

Paper cap used as a helmet liner.
[Applications]
· Disposable Liner for Guest Protective Helmets [C-Value]

Basic Specifications

  • Product Type
    Hat

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 81.02

120 Pieces Per Package

Part Number : PCAP
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 81.02
Quantity 120 Pieces Per Package

Specificationtitle

  • Product Type
    Hat

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

[Specifications]
● Material: Crepe Paper (Body), B Manila Paper (Edge)
Paper Hat:Related Image

Specification and price

Specifications

Model No.Width
(mm)
Height
(mm)
Quantity
(Sheets)
Weight
(g / sheet)
Standard Unit Price
PCAPApproximately 580Approximately 108120Approximately 10 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)