(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc Pad

Disc Pad

It is strong and elastic because it is made of FRP, which is made of plastic with low modulus of elasticity mixed with reinforcing material to increase its strength.

Part Number

Configured Part Number is shown.

C-DISCPTM6H

Part Number
C-DISCPTM6H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.43

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Major Diameter(mm) 125 Hole Included Maximum Speed(min-1) 12,000
Screw Diameter(mm) 5/16 24 Threads

Please check the type/dimensions/specifications of the part C-DISCPTM6H in the Disc Pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)