(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MP Type Helmet (With Shock Absorbing Liner) [MPHMTS]

Click this image to zoom it.

Move the mouse over the image to zoom

MP Type Helmet (With Shock Absorbing Liner) [MPHMTS]

Standard Unit Price:
SGD 22.85
Days to Ship :
4 Day(s) or more

MP type helmet with shock absorbing liner conforming to the protective cap standards of the Ministry of Health, Labour and Welfare of Japan. [C-Value]

(i)Caution

  • Some products will be discontinued. Some products will be discontinued as long as they are in stock.

Basic Specifications

  • Color
    Yellow
  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Included
  • Material
    ABS Resin
  • Length x Width x Height(mm)
    270 x 230 x 160
  • Others
    Meets the Ministry of Health, Labor, and Welfare Cap Protection Standard

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 22.85

Part Number : MPHMTS-YE
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 22.85

Specificationtitle

  • Color
    Yellow
  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Included
  • Material
    ABS Resin
  • Length x Width x Height(mm)
    270 x 230 x 160
  • Others
    Meets the Ministry of Health, Labor, and Welfare Cap Protection Standard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


 MP Model Helmet (With Shock Absorbing Liner):Related Image


Specification and price

Specifications

Model No. Color Width
(mm)
Height
(mm)
Depth
(mm)
MPHMTS-WH White 224 152 263
MPHMTS-YE Yellow


[Use]
● For protection against flying, falling and crashing objects. For electrical work (Working voltage of 7,000 V or less).

[Specifications]
● With Shock Absorbing Liner
● Material: ABS Resin
[ ! ]Regular self-inspection is required when working with electricity.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)