(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnet Holder Base

Magnet Holder Base

Click this image to zoom it.

Move the mouse over the image to zoom

A standard magnet holder base at low price.
Magnet adherence strength 600 to 1,300 N.

[Specifications]
● Mounting Screws Hole Dimensions: M8 x 1.25
(M10 x 1.25 for 130 Only)
Part Number
MGBSHLD-60
MGBSHLD-80
MGBSHLD-100
MGBSHLD-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMagnet adsorption force
(N)
Mounting Screws Hole Dimensions Depth
(mm)
Mass
(g)

SGD 24.57

1 Piece(s) 7 Day(s) or more 600M8 x 1.25581000

SGD 25.49

1 Piece(s) 7 Day(s) or more 800M8 x 1.25601000

SGD 32.04

1 Piece(s) 7 Day(s) or more 1000M8 x 1.25731300

SGD 53.61

1 Piece(s) 7 Day(s) or more 1300M10 x 1.251172000

Loading...

  1. 1

Specifications

Model NumberMagnet Adsorption Force
(N)
Width x Depth x Height
(mm)
Weight
(kg)
MGBSHLD-6060050 x 58 x 551
MGBSHLD-8080050 x 60 x 551
MGBSHLD-100100050 x 73 x 551.3
MGBSHLD-130130050 x 117 x 552

Basic Information

With / Without Handle Not Included Product Model Magnet base Width(mm) 50
Height(mm) 55 Magnet Model Others Shape Square-Shaped
With / Without Screw Hole Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)