(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long stroke dial gauge

Long stroke dial gauge

Click this image to zoom it.

Move the mouse over the image to zoom

Providing a common long stroke dial gauge at a price like this [C-Value]

Part Number
DIALG-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 71.05

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Specifications

Model NumberMeasuring Range
(mm)
Scale Interval
(mm)
Scale Specification
(mm)
DIALG-300 ~ 300.010 - 100

Example

[Specifications]
● Outer Frame Diameter (mm): Ø57
● Stem Diameter (mm): Ø8
● Back Cover: Flat / With Lug
● Lug Hole Diameter (mm): Ø6.5
● Entire Measuring Range Instruction Error (μm): 35
● Error Return (μm): 5
● Adjacent Error (μm): 15
● Measuring Force (N): 1.5 N or less

Basic Information

Use Standard Type Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 21 ~ 50
Scale Interval / Minimum Display(mm) 0.01 Scale Model Barrel scale Impermeability Not Included
With / Without measurement data output terminal Not Included Measurement range(mm) 0 ~ 30 Scale Specification(mm) 0-1
Entire Measuring Range pointing error(µm) 35 Error return(µm) 5 Adjacent Error(µm) 15

Please check the type/dimensions/specifications of the part DIALG-30 in the Long stroke dial gauge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)