Deburring Bar

Deburring Bar

Optimal for deburring iron, aluminum, etc. Recommended for cost-sensitive customers. [C-Value]

Part Number
C-BTB-SET
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Specifications

Model NumberMaterialBladeSet Content
C-BTB-SETHSSHSS: For Small Holes Under Ø2.8 / Small Holes of Brass and Cast IronHandle x 1, Blade x 5

More Information

[Specifications]
For Iron / Aluminum, Brass / Cast Iron, Edge Faces of Various Materials

Basic Information

Product Model Manual Commodity Contents Set Work Material Iron and Steel / Aluminum / Casting / Brass / Stainless Steel / Plastic
Material High-Speed Steel Set Content Handle x 1, Blade x 5 Blade HSS: For Small Holes Under Ø 2.8 / Small Holes of Brass and Cast Iron
Mass 50 Features For Iron and Aluminum / Brass and Cast Iron / Ends of Various Materials

Please check the type/dimensions/specifications of the part C-BTB-SET in the Deburring Bar series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)