Blade

Part Number

Configured Part Number is shown.

C-BTBBLD12

Part Number
C-BTBBLD12
Part NumberVolume DiscountDays to ShipDiameter
(mm)
3 Day(s) or more 12

Loading...

  1. 1

Basic Information

Product Model Manual Commodity Contents Blade Work Material Iron and Steel / Aluminum / Casting / Brass / Plastic
Material High-Speed Steel Mass 80 Features Round Blade for Twin Deburring Bar

Please check the type/dimensions/specifications of the part C-BTBBLD12 in the Blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)