Mini Deburring Bar

Mini Deburring Bar

A set that's capable of deburring various shapes. [C-Value]

Part Number

Configured Part Number is shown.

MINBTB-SET

Part Number
MINBTB-SET
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Manual Commodity Contents Set Work Material Iron and Steel / Aluminum / Casting / Brass / Stainless Steel / Plastic
Overall Length(mm) 130 Set Content Main Unit x 1, Replacement Blade x 1 Blade HSS: Single Edged Blade - 3.2 mm Shaft - For Small Holes Over Ø 2
Pieces Included 1 Mass 50 Features For Iron, Aluminum, Copper, Plastic / Suitable for Pencil Model Precision Operations

Please check the type/dimensions/specifications of the part MINBTB-SET in the Mini Deburring Bar series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)