(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Diamond File

Diamond File

High sharpness of diamond abrasive grains lasts until the end of the product life. Recommended for cost-sensitive customers. [C-Value]
Example of representative model number "DTYLL"

Diamond Filer:Related Image

Part Number
DTYLL-A-150
DTYLL-B-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Width x Thickness
(mm)

SGD 41.75

1 Piece(s) 4 Day(s) or more Flat11 x 3.5

SGD 35.89

1 Piece(s) 4 Day(s) or more Semicircle12 x 3.8

Loading...

  1. 1

Specifications

 

Model Number Shape Total Length
(mm)
Width W x Thickness T
(mm)
File Length
(mm)
Single Item /
Set Item
DTYLL-A-150 Flat 215 11 x 3.5 80 Single Item
DTYLL-B-150 Semicircle 12 x 3.8


[Specifications]
● Particle Size (#): 100

Basic Information

Model Diamond Electro Deposited Filer Total Length L(mm) 215 Particle Size(#) 100
Single / Set Product Single Item File Length(mm) 80 Particle Size(#) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)