(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

View Other Model Numbers
Long Nose Pliers RPCH-200

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Long Nose Pliers
Part Number: RPCH-200

Standard Unit Price: SGD 15.32 Special Price SGD 15.32
Days to Ship: 4 Day(s) or more

[C-Value] Radio pliers with excellent cost performance
[Features]
· A grip with a fit reduces fatigue in continuous work.
[Application]
· It can firmly hold an object.
· The blade can cut up to iron wire φ1.6 (diameter 1.6 mm).

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    205
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    250

Specification and price

Specifications

Model NumberIron Wire Cutting Capacity
(mm)
Total Length
(mm)
Weight
(g)
RPCH-200Ø1.6205250

Features and Example

More Information

[Specifications]
● With Knurl

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)