(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XCP Coated Carbide Radius End Mill / For Tempered Steel / High Hardness Steel Machining / 3-Flute / 45° Torsion / Blade Length 2.5D Type

XCP Coated Carbide Radius End Mill / For Tempered Steel / High Hardness Steel Machining / 3-Flute / 45° Torsion / Blade Length 2.5D Type

Click this image to zoom it.

Move the mouse over the image to zoom

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· A tool with short blade length that suppresses chatter during machining

  • High-Hardness Steel
  • 3 Flutes
  • SR

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Outline Drawing

XCP Coated Carbide Radius End Mill / For Tempered Steel / High Hardness Steel Machining / 3-Flute / 45° Torsion / Blade Length 2.5D Type: Related Image

Cutting Conditions

XCP Coated Carbide Radius End Mill / For Tempered Steel / High Hardness Steel Machining / 3-Flute / 45° Torsion / Blade Length 2.5D Type: Related Image

 

XCP Coated Carbide Radius End Mill / For Tempered Steel / High Hardness Steel Machining / 3-Flute / 45° Torsion / Blade Length 2.5D Type: Related Image

Part Number
SN-XCP-CR-HEM3SR8-R1-[25-46/1]-20
SN-XCP-CR-HEM3SR10-R0.5-[30-50/1]-25
SN-XCP-CR-HEM3SR10-R1-[30-50/1]-25
SNR-XCP-CR-HEM3SR8-R1-[25-45/1]-[5-20/1]
SNR-XCP-CR-HEM3SR10-R0.5-[30-50/1]-[5-25/1]
SNR-XCP-CR-HEM3SR10-R1-[30-50/1]-[5-25/1]
XCP-CR-HEM3SR4-4-R0.3
XCP-CR-HEM3SR8-R1
XCP-CR-HEM3SR10-R0.5
XCP-CR-HEM3SR10-R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)

-

1 Piece(s) 6 Day(s) or more 81---70-----

-

1 Piece(s) 6 Day(s) or more 100.5---80-----

-

1 Piece(s) 6 Day(s) or more 101---80-----

-

1 Piece(s) 6 Day(s) or more 81---70-----

-

1 Piece(s) 6 Day(s) or more 100.5---80-----

-

1 Piece(s) 6 Day(s) or more 101---80-----

SGD 1,465.10

1 Piece(s) 4 Day(s) or more 40.3General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎]10Radius504Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFor High Hardness (Silicone-Based)Powerful Helix (45° to 60°)±10

SGD 1,465.10

1 Piece(s) 4 Day(s) or more 81General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎]20Radius708Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFor High Hardness (Silicone-Based)Powerful Helix (45° to 60°)±10

SGD 1,465.10

1 Piece(s) 4 Day(s) or more 100.5General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎]25Radius8010Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFor High Hardness (Silicone-Based)Powerful Helix (45° to 60°)±10

SGD 1,465.10

1 Piece(s) 4 Day(s) or more 101General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎]25Radius8010Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFor High Hardness (Silicone-Based)Powerful Helix (45° to 60°)±10

Loading...

  1. 1

Specifications/Overview

3-flute shape is adopted, preventing chatter and enabling fluting after longitudinal machining in one go.
The unique tip pocket shape enables groove cutting at cut depth equal to that of the 2-flute type.
It has excellent scrap discharge, with feed speed of more than twice the conventional speed.
High-efficiency machining is possible for both NCs and general purpose machines.

Basic Information

Number of Flutes(sheet) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)