Deburring Brush with Grindstone: For Burr Removal on Irregular Surfaces

Deburring Brush with Grindstone: For Burr Removal on Irregular Surfaces
  • Volume Discount

The polishing ball can move over undulating surfaces with ease to improve deburring performance

Deburring Brush with Grindstone: For Burr Removal on Irregular Surfaces:Related Image
Part Number
FLEXH-9-AO-60
FLEXH-9-AO-120
FLEXH-9-AO-220
FLEXH-9-SC-60
FLEXH-9-SC-120
FLEXH-9-SC-220
FLEXH-10-AO-60
FLEXH-10-AO-120
FLEXH-10-AO-220
FLEXH-10-SC-60
FLEXH-10-SC-120
FLEXH-10-SC-220
FLEXH-11-AO-60
FLEXH-11-AO-120
FLEXH-11-AO-220
FLEXH-11-SC-60
FLEXH-11-SC-120
FLEXH-11-SC-220
FLEXH-12-AO-60
FLEXH-12-AO-120
FLEXH-12-AO-220
FLEXH-12-SC-60
FLEXH-12-SC-120
FLEXH-12-SC-220
FLEXH-13-AO-60
FLEXH-13-AO-120
FLEXH-13-AO-220
FLEXH-13-SC-60
FLEXH-13-SC-120
FLEXH-13-SC-220
FLEXH-14-AO-60
FLEXH-14-AO-120
FLEXH-14-AO-220
FLEXH-14-SC-60
FLEXH-14-SC-120
FLEXH-14-SC-220
FLEXH-16-AO-60
FLEXH-16-AO-120
FLEXH-16-AO-220
FLEXH-16-SC-60
FLEXH-16-SC-120
FLEXH-16-SC-220
FLEXH-18-AO-60
FLEXH-18-AO-120
FLEXH-18-AO-220
FLEXH-18-SC-60
FLEXH-18-SC-120
FLEXH-18-SC-220
FLEXH-20-AO-60
FLEXH-20-AO-120
FLEXH-20-AO-220
FLEXH-20-SC-60
FLEXH-20-SC-120
FLEXH-20-SC-220
FLEXH-22-AO-60
FLEXH-22-AO-120
FLEXH-22-AO-220
FLEXH-22-SC-60
FLEXH-22-SC-120
FLEXH-22-SC-220
Part NumberVolume DiscountDays to ShipOuter Diameter D
(mm)
Abrasive Grain Particle Size
(#)
Shaft Diameter d
(mm)
Maximum Rotation Speed
(min-1)
Compatible Hole Diameter (Approximation) Polishing Ball Length ℓ
(mm)
Grain Size Name
Available 4 Day(s) or more 9AO602.11,2008.0 ~ 9.050Black
Available Quote 9AO1202.11,2008.0 ~ 9.050Red
Available Quote 9AO2202.11,2008.0 ~ 9.050Yellow
Available 4 Day(s) or more 9SC602.11,2008.0 ~ 9.050Black
Available 4 Day(s) or more 9SC1202.11,2008.0 ~ 9.050Red
Available 4 Day(s) or more 9SC2202.11,2008.0 ~ 9.050Yellow
Available 4 Day(s) or more 10AO602.11,2009.0 ~ 10.050Black
Available Quote 10AO1202.11,2009.0 ~ 10.050Red
Available Quote 10AO2202.11,2009.0 ~ 10.050Yellow
Available 4 Day(s) or more 10SC602.11,2009.0 ~ 10.050Black
Available 4 Day(s) or more 10SC1202.11,2009.0 ~ 10.050Red
Available 4 Day(s) or more 10SC2202.11,2009.0 ~ 10.050Yellow
Available Quote 11AO602.11,20010.0 ~ 11.050Black
Available 4 Day(s) or more 11AO1202.11,20010.0 ~ 11.050Red
Available Quote 11AO2202.11,20010.0 ~ 11.050Yellow
Available 4 Day(s) or more 11SC602.11,20010.0 ~ 11.050Black
Available 4 Day(s) or more 11SC1202.11,20010.0 ~ 11.050Red
Available 4 Day(s) or more 11SC2202.11,20010.0 ~ 11.050Yellow
Available Quote 12AO6031,20011.0 ~ 12.060Black
Available 4 Day(s) or more 12AO12031,20011.0 ~ 12.060Red
Available Quote 12AO22031,20011.0 ~ 12.060Yellow
Available 4 Day(s) or more 12SC6031,20011.0 ~ 12.060Black
Available 4 Day(s) or more 12SC12031,20011.0 ~ 12.060Red
Available 4 Day(s) or more 12SC22031,20011.0 ~ 12.060Yellow
Available 4 Day(s) or more 13AO6031,20012.0 ~ 13.060Black
Available 4 Day(s) or more 13AO12031,20012.0 ~ 13.060Red
Available 4 Day(s) or more 13AO22031,20012.0 ~ 13.060Yellow
Available 4 Day(s) or more 13SC6031,20012.0 ~ 13.060Black
Available 4 Day(s) or more 13SC12031,20012.0 ~ 13.060Red
Available 4 Day(s) or more 13SC22031,20012.0 ~ 13.060Yellow
Available Quote 14AO6031,20013.0 ~ 14.060Black
Available 4 Day(s) or more 14AO12031,20013.0 ~ 14.060Red
Available Quote 14AO22031,20013.0 ~ 14.060Yellow
Available 4 Day(s) or more 14SC6031,20013.0 ~ 14.060Black
Available 4 Day(s) or more 14SC12031,20013.0 ~ 14.060Red
Available 4 Day(s) or more 14SC22031,20013.0 ~ 14.060Yellow
Available 4 Day(s) or more 16AO6031,20014.0 ~ 16.060Black
Available 4 Day(s) or more 16AO12031,20014.0 ~ 16.060Red
Available 4 Day(s) or more 16AO22031,20014.0 ~ 16.060Yellow
Available 4 Day(s) or more 16SC6031,20014.0 ~ 16.060Black
Available 4 Day(s) or more 16SC12031,20014.0 ~ 16.060Red
Available 4 Day(s) or more 16SC22031,20014.0 ~ 16.060Yellow
Available 4 Day(s) or more 18AO6031,20016.0 ~ 18.060Black
Available 4 Day(s) or more 18AO12031,20016.0 ~ 18.060Red
Available 4 Day(s) or more 18AO22031,20016.0 ~ 18.060Yellow
Available 4 Day(s) or more 18SC6031,20016.0 ~ 18.060Black
Available 4 Day(s) or more 18SC12031,20016.0 ~ 18.060Red
Available 4 Day(s) or more 18SC22031,20016.0 ~ 18.060Yellow
Available 4 Day(s) or more 20AO603.41,20018.0 ~ 20.060Black
Available 4 Day(s) or more 20AO1203.41,20018.0 ~ 20.060Red
Available 4 Day(s) or more 20AO2203.41,20018.0 ~ 20.060Yellow
Available 4 Day(s) or more 20SC603.41,20018.0 ~ 20.060Black
Available 4 Day(s) or more 20SC1203.41,20018.0 ~ 20.060Red
Available 4 Day(s) or more 20SC2203.41,20018.0 ~ 20.060Yellow
Available Quote 22AO603.61,20020.0 ~ 22.060Black
Available 4 Day(s) or more 22AO1203.61,20020.0 ~ 22.060Red
Available 4 Day(s) or more 22AO2203.61,20020.0 ~ 22.060Yellow
Available 4 Day(s) or more 22SC603.61,20020.0 ~ 22.060Black
Available 4 Day(s) or more 22SC1203.61,20020.0 ~ 22.060Red
Available 4 Day(s) or more 22SC2203.61,20020.0 ~ 22.060Yellow

Loading...

Specifications

Deburring Brush with Grindstone: For Burr Removal on Irregular Surfaces:Related Image
Model NumberOuter Diameter
D
Abrasive GrainParticle Size (#)
(selection)
Applicable Hole Diameter
(Guideline)
Shaft Diameter
d
Polishing Ball Length
Total Length
L
Maximum Operating
Rotation Speed
(min-1)
FLEXH9AO


SC
60 (Black),


120
(Red),


220
(Yellow)
8.0 ~ 9.0 2.1 502001,200
109.0 ~ 10.0
1110.0 ~ 11.0
1211.0 ~ 12.0 3 60
1312.0 ~ 13.0
1413.0 ~ 14.0
1614.0 ~ 16.0
1816.0 ~ 18.0
2018.0 ~ 20.0 3.4
2220.0 ~ 22.0 3.6
2522.0 ~ 24.0 4.2 70
2724.0 ~ 25.0 4.6
2825.0 ~ 27.0
3227.0 ~ 30.0 5
3530.0 ~ 33.0 5.4
3833.0 ~ 36.0
4136.0 ~ 40.0
4540.0 ~ 43.0
4843.0 ~ 48.0 6.4
5448.0 ~ 53.0
6053.0 ~ 58.0
6458.0 ~ 62.0

[ ! ] The abrasive grain AO is nylon containing aluminum oxide abrasive (= material where aluminum oxide abrasive is mixed into nylon material).
[ ! ] The abrasive grain SC is nylon containing silicon carbide abrasive (= material where silicon carbide abrasive is mixed into nylon material).

More Information


Each grinding ball, with specially coated grindstones, fits to workpieces. With its ball-shaped grindstone, it contacts workpieces gently, but works strongly.
The center is securely fixed since the grinding ball part shaft is screwed into the handle and it tightly fits to an uneven surface with the flexible tip.
The abrasive grain SC (silicon carbide) is suitable for grinding hard workpieces, such as high-hardness steel, cast iron and carbon steel. The AO (aluminum oxide) is suitable for grinding soft workpieces, such as aluminum, stainless steel and copper.
Surface roughness by particle size after grinding is approximately 18 μm for #60, 12 μm for #120 and 6 μm for #220.

It tightly fits to an uneven surface with flexibility!
Deburring Brush with Grindstone: For Burr Removal on Irregular Surfaces:Related Image

Example

Deburring Brush with Grindstone: For Burr Removal on Irregular Surfaces:Related Image

Basic Information

Product Model Automatic Commodity Contents Brush Total Length L(mm) 200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)