Deburring Brush / Holder for Deburring Brush (BR) 【1-10 Pieces Per Package】

Deburring Brush / Holder for Deburring Brush (BR) 
  • Volume Discount

Standard deburring tool that can be used attached to a rotating body. Can also be used as a manual tool

Deburring Brush / Holder for Deburring Brush (BR): Related Image

Deburring Brush / Holder for Deburring Brush (BR): Related Image

Part Number
BRH-95202
BRH-95203
BRP-21050
BRP-21051
BRP-21052
BRP-21053
BRP-21054
BRP-21055
BRP-21056
BRP-21057
BRP-21058
BRP-21059
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipTotal Length L
(mm)
Product Outer Diameter D
(mm)
Maximum Rotation Speed
(min-1)
Shaft Diameter d
(mm)
Number of Pieces per 1 Pack
(Pieces)
Bristle Length ℓ
(mm)
Shaft Length T
(mm)
Brush Wire Diameter Holder Diameter D
(mm)
Brush Fastener a
(mm)
Brush Fastener ℓ
(mm)
Compatible Brush Shaft Diameter
(mm)
Available 5 Day(s) or more 86Straight-3,4506.4 (Straight)----6.43.8152.4
Available 5 Day(s) or more 86Stepped-3,4506.4 (Length 25)----9.55.313.63.2

10 Pieces Per Package

Available Quote --6.43,4502.41014400.13----
5 Day(s) or more --9.53,4502.41014400.13----
5 Day(s) or more --11.13,4502.41014400.13----
5 Day(s) or more --12.73,4502.41014400.13----
5 Day(s) or more --14.33,4503.21016410.13----
5 Day(s) or more --15.93,4503.21016410.13----
3 Day(s) or more --193,4503.21016410.13----
5 Day(s) or more --22.23,4503.21016410.13----
5 Day(s) or more --25.43,4503.21016410.13----
3 Day(s) or more --323,4503.21016410.13----

Loading...

  1. 1

Specification Table

Deburring Brush / Holder for Deburring Brush (BR): Related Image
 
Deburring Brush / Holder for Deburring Brush (BR): Related Image
Model NumberOuter Diameter
D
Length with Base
Shaft Diameter
d
Shaft Length
T
Brush Wire DiameterMaximum Operating
Rotation Speed
(min-1)
Pack
Number contained in a packet
BRP-210506.4142.4400.133,45010
BRP-210519.5
BRP-2105211.1
BRP-2105312.7
BRP-2105414.3163.241
BRP-2105515.9
BRP-2105619
BRP-2105722.2
BRP-2105825.4
BRP-2105932

This product is sold in packs.
Deburring Brush / Holder for Deburring Brush (BR): Related Image
 
Model NumberHolder Diameter
D
Brush Mounting PartShaft Diameter
d
Overall Length
L
Compatible
Brush Shaft Diameter
Maximum Operating
Rotation Speed
(min-1)
a
BRH-95202 (Straight)6.43.8156.4 (Straight)862.43,450
BRH-95203 (Stepped)9.55.313.66.4 (Length 25)3.2


 

Specifications/Overview


BRP (Brush)
It can be used attached to a rotating body such as air drills, electric drills (stepless speed change), drilling machines, honing machines, lathes, etc.
Can be used in limited spaces that are hard to reach by hand, and can access unclear parts.
It can also be used as a manual tool.
As it is made of SUS302, it is resistant against rust and corrosion.

BRH (Holder)
It firmly holds the brush base and draws out the torque of the power as much as possible.
Increases the rigidity of the shaft.

Deburring Brush / Holder for Deburring Brush (BR): Related Image

>> Click here for protective eyewear and dust mask

Usage Example

Deburring Brush / Holder for Deburring Brush (BR): Related Image

Basic Information

Product Model Automatic Commodity Contents Brush

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)