Felt Sheet【4 Pieces Per Package】

Felt Sheet
  • Volume Discount

Convenient sizes to fit every kind of hand. Removes tenacious rust with relative ease

PDF

Part Number
FELTS-S-2
FELTS-S-3
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipThickness (t)
(mm)
Size
(mm)
Quantity/Pack
(Sheet(s))
Material Model

4 Pieces Per Package

Available 5 Day(s) or more 2125 x 125 x 24Wool 100 % (Back Adhesive Treated)Soft Type

4 Pieces Per Package

Available 5 Day(s) or more 3125 x 125 x 34Wool 100 % (Back Adhesive Treated)Soft Type

Loading...

  1. 1

Specifications

1 Pack Unit 4 Piece Packed
Model NumberSize
(mm)
Material
FELTS-S-2125 x 125 x 2100% Wool
(back adhesive treated)
FELTS-S-3125 x 125 x 3

More Information


Treated with adhesive on the rear surface, it can be adhered to a lapping bar for use.
It is extremely economical since it can be used after cutting to the required size.
Freely combinable with diamond paste or abrasives for the polishing process.
If you use the super soft types of soft processed goods , harder sticks polishing scratches.

Basic Information

Sheet Model Felt Sheet Usage Method Manual Grinding Abrasive Wool

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)