• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Unilon Nonwoven Sheet【10 Pieces Per Package】

Unilon Nonwoven Sheet
  • Volume Discount

Convenient sizes to fit every kind of hand. Removes tenacious rust with relative ease

Unilon Nonwoven Sheet:Related Image
Part Number
NRONH-40
NRONH-60
NRONH-80
NRONH-100
NRONH-120
NRONS-1000
NRONS-120
NRONS-240
NRONS-320
NRONS-600
NRONS-800
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Length
(mm)
Supports Wet Or Dry Application Quantity/Pack
(Sheet(s))

10 Pieces Per Package

Available 4 Day(s) or more 40250Supports Wet And Dry10

10 Pieces Per Package

Available 4 Day(s) or more 60250Supports Wet And Dry10

10 Pieces Per Package

Available 4 Day(s) or more 80250Supports Wet And Dry10

10 Pieces Per Package

Available 4 Day(s) or more 100250Supports Wet And Dry10

10 Pieces Per Package

Available 4 Day(s) or more 120250Supports Wet And Dry10

10 Pieces Per Package

Available Quote 1000230Supports Wet And Dry10

10 Pieces Per Package

Available Quote 120230Supports Wet And Dry10

10 Pieces Per Package

Available Quote 240230Supports Wet And Dry10

10 Pieces Per Package

Available Quote 320230Supports Wet And Dry10

10 Pieces Per Package

Available Quote 600230Supports Wet And Dry10

10 Pieces Per Package

Available Quote 800230Supports Wet And Dry10

Loading...

  1. 1

Specifications

Unilon Nonwoven Sheet:Related Image

Model NumberParticle Size (#)
(selection)
SizeQuantity /
Pack
NRONS60 120 240 320
600 800 1000
150 x 23010
NRONH 40 60 80
100 120
150 x 250
 
1 Pack Unit 10 Sheets
 

More Information


It is a polishing sheet with abrasive material (alundum abrasive grains) impregnated into unylon (nylon) non-woven fabric fiber.

■ Usage
● It can be used for oil removal on metal, finishing before wood coating, etc.
● It can be used for rough polishing such as rust removal, coating stripping, smoothing, concrete polishing, etc.

Basic Information

Sheet Model Non Woven Fabric (Nylon) Usage Method Manual Grinding Abrasive Aluminum Oxide
Width(mm) 150 Sheet Model No Lining Processing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)