Diamond Polishing Paper / Diamond Film Sheet

Diamond Polishing Paper / Diamond Film Sheet
  • Volume Discount

The DPS is ideal for wet semi-finishing work thanks to the application diamond grains on the sheet surface using a water- and oil-resistant adhesive.
The DAUF is ideal for dry semi-finishing work because of the application of a uniform layer of diamond abrasive grain under a coating of polyester film.

PDF

Diamond Polishing Paper / Diamond Film Sheet:Related Image

Part Number
DAUF-1000
DAUF-1500
DAUF-2500
DAUF-400
DAUF-4000
DAUF-600
DAUF-800
DAUF-8000
Part NumberVolume DiscountDays to ShipSheet Model Particle Size
(#)
Size
(mm)
Thickness
(mm)
Model
Available 5 Day(s) or more Film1000100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film1500100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film2500100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film400100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film4000100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film600100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film800100 x 1000.2Dry Precision Finish
Available 5 Day(s) or more Film8000100 x 1000.2Dry Precision Finish

Loading...

  1. 1

Specifications

Diamond Polishing Paper / Diamond Film Sheet:Related Image

Model NumberParticle Size (#)Width
(mm)
Length
(mm)
Thickness
(mm)
DPS

DAUF
4001001000.4 (DPS)

0.2 (DAUF)
600
800
1000
1500
2000
2500
4000
8000

More Information


The DPS is ideal for wet, medium finishing work thanks to the application of diamond abrasive grains on the sheet surface using a water and oil-resistant adhesive.
DAUF is ideal for dry, medium finishing work because of the application of a uniform layer of diamond abrasive grain coated with polyester film.

Basic Information

Usage Method Manual Grinding Abrasive Diamond Width(mm) 100
Length(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)