Industrial Pad【1-20 Pieces Per Package】

<Scotch / Brite> Industrial Pad
  • Volume Discount

Standard product for removing scratches, rust and blemishes

<Scotch / Brite> Industrial Pad:Related Image
Part Number
7447S-B-BOX
7448-S-B-BOX
8447S-B-BOX
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSheet Model Usage Method Abrasive Particle Size
(#)
Width
(mm)
Length
(mm)
Color Quantity/Pack
(Sheet(s))
Grade Finish Equivalent Count Use Size

20 Pieces Per Package

3 Day(s) or more Non Woven Fabric (Nylon)Manual GrindingAluminum Oxide320150230Reddish Brown20VF (Very Fine)#320 EquivalentRust Removal And Scratch Buffing-

20 Pieces Per Package

Available 3 Day(s) or more Non Woven Fabric (Nylon)Manual GrindingSilicon Carbide800150230Gray20UF (Ultra Fine)#800 EquivalentUltra Fine Finish-

20 Pieces Per Package

Available 3 Day(s) or more Non Woven Fabric (Nylon)Manual GrindingAluminum Oxide280150230Reddish Brown20F (Fine)#280 EquivalentDeposit Removal (Rust And Dirt Removal)-

Loading...

  1. 1

Specifications

<Scotch / Brite> Industrial Pad:Related Image
Model NumberProduct NameParticle Size
(#)
ColorSizePack
Quantity
H-L-PAD Hairline Pad60Chestnut150 mm x 230 mm10
H-PAD High Pad150Black5
7440-S-B 7440180Brown10
7446-S-B 7446320Gray
7447-S-B 7447320Reddish Brown20
8447-S-B 8447280Reddish Brown
8448-S-B 8448400Green
7448-S-B 7448800Gray
961-ASDPad Holder-Gray82 mm x 118 mm1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)