File Set, Quick Cut, Aluminum / SUS【5 Pieces Per Package】

File Set, Quick Cut, Aluminum / SUS
  • Volume Discount

Introducing the Made in Japan set of high-performance files

File Set, Quick Cut, Aluminum / SUS:Related Image
Part Number
LTKQ-H-005-02
LTKQ-H-005-03
LTKQ-H-008-02
LTKQ-H-008-03
LTKQ-H-010-02
LTKQ-H-010-03
LTKQ-H-012-02
LTKQ-H-012-03
LTKQ-HA-005-02
LTKQ-HA-005-03
LTKQ-HA-008-02
LTKQ-HA-010-02
LTKQ-HA-012-02
LTKQ-KA-005-02
LTKQ-KA-005-03
LTKQ-KA-008-02
LTKQ-KA-010-02
LTKQ-KA-012-02
LTKQ-MA-005-02
LTKQ-MA-005-03
LTKQ-MA-008-02
LTKQ-MA-010-02
LTKQ-MA-012-02
LTKQ-SA-005-02
LTKQ-SA-005-03
LTKQ-SA-008-02
LTKQ-SA-010-02
LTKQ-SA-012-02
LTKQ-ST-005-02
LTKQ-ST-005-03
LTKQ-ST-008-02
LTKQ-ST-010-02
LTKQ-ST-012-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipTotal Length L
(mm)
Roughness of the Grain Single / Set Product Shape Blade Length l
(mm)

5 Pieces Per Package

7 Day(s) or more 215Second CutPacked ProductsFlat110

5 Pieces Per Package

7 Day(s) or more 215Fine GrainPacked ProductsFlat110

5 Pieces Per Package

Available 7 Day(s) or more 200Second CutPacked ProductsFlat100

5 Pieces Per Package

Available 7 Day(s) or more 200Fine GrainPacked ProductsFlat100

5 Pieces Per Package

Available 7 Day(s) or more 185Second CutPacked ProductsFlat85

5 Pieces Per Package

Available 7 Day(s) or more 185Fine GrainPacked ProductsFlat85

5 Pieces Per Package

Available 7 Day(s) or more 170Second CutPacked ProductsFlat70

5 Pieces Per Package

Available 7 Day(s) or more 170Fine GrainPacked ProductsFlat70

5 Pieces Per Package

7 Day(s) or more 215Second CutPacked ProductsSemicircle110

5 Pieces Per Package

7 Day(s) or more 215Fine GrainPacked ProductsSemicircle110

5 Pieces Per Package

Available 7 Day(s) or more 200Second CutPacked ProductsSemicircle100

5 Pieces Per Package

Available 7 Day(s) or more 185Second CutPacked ProductsSemicircle85

5 Pieces Per Package

Available 7 Day(s) or more 170Second CutPacked ProductsSemicircle70

5 Pieces Per Package

7 Day(s) or more 215Second CutPacked ProductsEdge110

5 Pieces Per Package

7 Day(s) or more 215Fine GrainPacked ProductsEdge110

5 Pieces Per Package

Available 7 Day(s) or more 200Second CutPacked ProductsEdge100

5 Pieces Per Package

Available 7 Day(s) or more 185Second CutPacked ProductsEdge85

5 Pieces Per Package

Available 7 Day(s) or more 170Second CutPacked ProductsEdge70

5 Pieces Per Package

7 Day(s) or more 215Second CutPacked ProductsCircle110

5 Pieces Per Package

7 Day(s) or more 215Fine GrainPacked ProductsCircle110

5 Pieces Per Package

Available 7 Day(s) or more 200Second CutPacked ProductsCircle100

5 Pieces Per Package

Available 7 Day(s) or more 185Second CutPacked ProductsCircle85

5 Pieces Per Package

Available 7 Day(s) or more 170Second CutPacked ProductsCircle70

5 Pieces Per Package

7 Day(s) or more 215Second CutPacked ProductsTriangle110

5 Pieces Per Package

7 Day(s) or more 215Fine GrainPacked ProductsTriangle110

5 Pieces Per Package

Available 7 Day(s) or more 200Second CutPacked ProductsTriangle100

5 Pieces Per Package

Available 7 Day(s) or more 185Second CutPacked ProductsTriangle85

5 Pieces Per Package

Available 7 Day(s) or more 170Second CutPacked ProductsTriangle70

5 Pieces Per Package

7 Day(s) or more 215Second CutSet ProductFlat / Half-round / Round / Square / Triangular110

5 Pieces Per Package

7 Day(s) or more 215Fine GrainSet ProductFlat / Half-round / Round / Square / Triangular110

5 Pieces Per Package

7 Day(s) or more 200Second CutSet ProductFlat / Half-round / Round / Square / Triangular100

5 Pieces Per Package

7 Day(s) or more 185Second CutSet ProductFlat / Half-round / Round / Square / Triangular85

5 Pieces Per Package

7 Day(s) or more 170Second CutSet ProductFlat / Half-round / Round / Square / Triangular70

Loading...

  1. 1

Specifications

File Set, Quick Cut, Aluminum / SUS:Related Image
Model Number
LTKQ
ShapeNo.Roughness of the Grain (#) (selection)
Nominal
Size
Quantity /
Pack
Total Length LBlade Length ℓWidth x Thickness
HFile Set, Quick Cut, Aluminum / SUS:Related ImageFlat00502 (Medium)
03 (Fine)
5 Pcs Set 5215110 11 x 3.5
0088 Pcs Set 200100 9 x 3
01010 Pcs Set 18585 7 x 2.5
01212 Pcs Set 17070 4 x 2
HAFile Set, Quick Cut, Aluminum / SUS:Related ImageSemicircle0055 Pcs Set 215110 12 x 3.8
0088 Pcs Set 200100 9.5 x 3
01010 Pcs Set 18585 7.3 x 2.5
01212 Pcs Set 17070 4.2 x 2
MAFile Set, Quick Cut, Aluminum / SUS:Related ImageCircle0055 Pcs Set 215110 φ5.5
0088 Pcs Set 200100 φ4.3
01010 Pcs Set 18585 φ3.2
01212 Pcs Set 17070 φ2.5
KAFile Set, Quick Cut, Aluminum / SUS:Related ImageEdge0055 Pcs Set 215110 5.5 x 5.5
0088 Pcs Set 200100 4.3 x 4.3
01010 Pcs Set 18585 3.2 x 3.2
01212 Pcs Set 17070 2.5 x 2.5
SAFile Set, Quick Cut, Aluminum / SUS:Related ImageTriangle0055 Pcs Set 215110 9 x 9
0088 Pcs Set 200100 7.5 x 7.5
01010 Pcs Set 18585 6 x 6
01212 Pcs Set 17070 4 x 4
STSet of 5 TypesFlat / Half-round / Round / Square / Triangular0055 Pcs Set 215110 -
0088 Pcs Set 200100
01010 Pcs Set 18585
01212 Pcs Set 17070

[ ! ] The nominal size represents the size of the file.

Here for a selection guide, iron files and electroplated diamond files

More Information


● It has excellent sharpness with a sharp blade edge and a deep groove.

Basic Information

Model File Set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)