(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ion Exchange Resin Tank Replacement Type

Ion Exchange Resin Tank Replacement Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cartridge-type ion exchange resin that can be installed in electric discharge machining from multiple manufacturers such as Sodick, FANUC, and Mitsubishi Electric, eliminating the need to replace the resin.

Part Number

Configured Part Number is shown.

CN-TNER

Ion Exchange Resin Tank Replacement Type: Related Image
Part Number
CN-TNER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.05

1 Piece(s)Available 6 Day(s) or more

Loading...

  1. 1

Specification Table

Ion Exchange Resin Tank Replacement Type: Related Image
● Tank body (rental) / Ion exchange resin
Model NumberGrade
S:
Standard
H: High-Grade
Capacity
(l)
TNERS
(For Iron and Steel Machining)
20
H
(For Non-Ferrous Metal Machining)

[.] Standard type, for iron related machining: Anionic resin : Cationic resin = 1:1
      High-grade type, for non-ferrous metal machining such as carbide, etc.: Anionic resin : Cationic resin = 1.5:1
[ ! ] If the standard type is used to machine non-ferrous metal materials such as carbide and aluminum, the lifespan of the ion exchange resin will decrease significantly. For non-ferrous metal machining, use the high-grade type.

● Fitting options
Model NumberCorresponding Hose End
CN-TNERLarge Diameter Hose End
Outer Diameter: About 42 mm
Internal Diameter: About 25 mm

[ ! ] If the hose end on the machine side is a small diameter type, the fitting option is unnecessary. The hose end can be used as standard on the main body.
[ ! ] The fitting option is purchased and not rented.
 

Specification Overview


It is unnecessary to replace ion-exchange resin. Since it can be replaced by the tank, it will not require time and effort.
A design that can be quickly used just by attaching the machine side hose to the nipple of the product.
It is equipped with easy-to-handle casters, making it easy to move inside a factory.
It is returned to MISUMI as is after use. A rental method that does not require post-processing.

[ ! ] Please Read

● Tank rental
This product is a rental tank from Misumi; it is obligatory to return both tank and ion exchange resin after use.
The product price includes the tank rental and ion exchange resin.
When changing the tank location from the original, please contact MISUMI. Furthermore, it is prohibited to transfer or re-lend a tank to a third party.
● Returning tanks
When it is time to replace the ion exchange resin, return the tank and used ion exchange resin to MISUMI. The rental period of the tank is a maximum of 10 months from the MISUMI shipping date.
When returning the unit, affix the invoice (COD) bundled with this product on top of the tank and return it to MISUMI using the authorized courier. (Even if the ion exchange resin has not been fully used after 10 months have passed, the product must be returned.)
● Breakage/loss of tanks
If a tank is damaged or lost due to intent or negligence during rental, the renter shall pay for replacement or repairs of the tank or re-procurement fee (up to 50,000 yen).
Accept the above terms before ordering this product.

Basic Information

Options Large Hose End Coupling Compatible Hose Ends Large Hose End - Major Diameter 42 mm, Minor Diameter 25 mm Special Notes If the hose ends of equipment have small diameters then optional joints are not required. The standard hose ends can be used as is. Optional joints are not available for rental and must be purchased.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)