(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T-Slot Cutter (Long Shank Model)

T-Slot Cutter (Long Shank Model)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
·Staggered blade long shank type capable of processing deep areas
·Selectable by combining cutting diameter and blade width

PDF

Part Number

Configured Part Number is shown.

T-Slot Cutter (Long Shank Model):Related Image

Part Number
LTSC15-[3-10/1]
LTSC16-[3-10/1]
LTSC18-[3-12/1]
LTSC20-[3-12/1]
LTSC22-[3-12/1]
LTSC25-[3-15/1]
LTSC28-[3-15/1]
LTSC30-[3-15/1]
LTSC32-[3-15/1]
LTSC35-[3-20/1]
LTSC38-[3-20/1]
LTSC40-[3-20/1]
LTSC45-[3-25/1]
LTSC50-[3-25/1]
LTSC60-[3-25/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Flute Width
(mm)
Shank Diameter
(mm)
Overall Length L
(mm)
Number of Flutes Neck Diameter D1
(mm)
Neck Length ℓ1
(mm)
Neck Length ℓ2
(mm)

-

1 Piece(s) 6 Day(s) or more 153 ~ 101212088106

-

1 Piece(s) 6 Day(s) or more 163 ~ 101212088106

-

1 Piece(s) 6 Day(s) or more 183 ~ 1212150109106

-

1 Piece(s) 6 Day(s) or more 203 ~ 12121501010108

-

1 Piece(s) 6 Day(s) or more 223 ~ 12121501011108

-

1 Piece(s) 6 Day(s) or more 253 ~ 15161501014129

-

1 Piece(s) 6 Day(s) or more 283 ~ 15161501214129

-

1 Piece(s) 6 Day(s) or more 303 ~ 151615012151211

-

1 Piece(s) 6 Day(s) or more 323 ~ 151615012151211

-

1 Piece(s) 6 Day(s) or more 353 ~ 201615012151211

-

1 Piece(s) 6 Day(s) or more 383 ~ 202015012192019

-

1 Piece(s) 6 Day(s) or more 403 ~ 202018012192019

-

1 Piece(s) 6 Day(s) or more 453 ~ 252018014192019

-

1 Piece(s) 6 Day(s) or more 503 ~ 252018014192019

-

1 Piece(s) 6 Day(s) or more 603 ~ 252520014242019

Loading...

  1. 1

Specifications

T-Slot Cutter (Long Shank Model):Related Image

Model Number
LTSC

Outer Diameter
D
Flute Width (Selection) Neck Diameter
d1
Neck Length
ℓ1
Neck Length
ℓ2
Overall Length
L
Shank Diameter
d
Number of Flutes
Z
3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25
15                               8 10 6 120 12 8
16                               8 10 6 120 12 8
18                           9 10 6 150 12 10
20                           10 10 8 150 12 10
22                           11 10 8 150 12 10
25                     14 12 9 150 16 10
28                     14 12 9 150 16 12
30                     15 12 11 150 16 12
32                     15 12 11 150 16 12
35           15 12 11 150 16 12
38           19 20 19 150 20 12
40           19 20 19 180 20 12
45 19 20 19 180 20 14
50 19 20 19 180 20 14
60 24 20 19 200 25 14


For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Cobalt High-Speed Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)