(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible

U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Protective bushing containing slit that is suitable for the transformation of the opening.
Extra 1 m cut selling goods, which is ideal for using small amounts.
Generally 100 m is sold


● Ideal wire protecting material for deformed apertures in circular, elliptical, and triangular shapes etc.
● Made of extremely flexible Nylon 6, you can use for circular, elliptical, and triangular shapes, etc., cutting it freely to fit the shape of the panel hole.
● Packing units are in boxes (100 m rolls), well suited for continuous work.

PDF

Part Number

Configured Part Number is shown.

TH-024

Specifications

U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible:Related Image

ModelTotal Length
(m)
Size (mm)Compatible Plate Thickness
(mm)
Weight
ABCT(g / m)(kg / box)
TH-0121003.351.211.211.61.7
TH-0163.75.21.61.21.611.71.7
TH-0244.45.22.31.22.312.51.8
 
1-pack With Total of 20
ModelTotal Length
(m)
Compatible Plate Thickness
(mm)
Weight
(g / m)(g / pack)
TH-012-1-20P11.211.6242
TH-016-1-20P1.611.7252
TH-024-1-20P2.312.5260

More Information

U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible:Related Image

U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible:Related Image

U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible:Related Image

Specifications

Material6 Nylon
Operating Temperature Range-40°C ~ +85°C
ColorMilky White

Part Number
TH-024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 302.86

1 Piece(s)Available Same day 10

Loading...

  1. 1

Basic Information

Material (Main body) 6 Nylon Operating temperature range(℃) -40 ~ 85 Color White
Total length(mm) 10000 Conforming panel thickness(mm) 2.4

Please check the type/dimensions/specifications of the part TH-024 in the U-Shaped Bushing (with Slits), Square Hole, Edge Guard Compatible series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)