(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S-VCTF PSE Supported Ductile Vinyl Cabtire Cable

S-VCTF PSE Supported Ductile Vinyl Cabtire Cable

Click this image to zoom it.

Move the mouse over the image to zoom

- S-VCTF PSE Supported Ductile Vinyl Cabtire Cable from MISUMI.
- 300 V flexible type general-purpose power cable.
- Flexibility and oil resistance; excellent resistance to environmental substances at operating temperatures of -10°C to 60°C.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.6 mm.
- The overall length of power cable can be configurable up to 100m. (1 m incremental)

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • 300 V

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter below]

PDF

Part Number

Configured Part Number is shown.

S-VCTF-0.75-2-100

Specifications

S-VCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image

Model NumberSection Area
(mm2)
Number of Cores
S-VCTF0.752
3
4
6
8
1.252
3
4
6
22
3
4
3.52
3
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

S-VCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
S-VCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
S-VCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image

Specifications
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter *4
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
S-VCTF0.75218Layer / Core
Stranding
26.6 60725.1 or less5 or more3000 AC30/0.181.1N/A0.6PVC2.31.0PVCCompliant with
PSE Law
337.0 70
447.6 90
668.9 100
889.6 140
1.2521627.4 801215.1 or less50/0.181.52.7
337.8 95
448.5 120
6610.5 16011
221428.0 100179.79 or less37/0.261.83.0
338.5 120
449.2 15015
3.521229.4 150235.24 or less45/0.322.53.7
3310.0 190
4411.0 230


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30 or less4050
Current Reduction Factor1.000.820.56
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) At 0.75 mm2 Allowable current value 7 x 0.82 = 5.74 (A) when the ambient temperature for 2-core is 40 °C

S-VCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
Part Number
S-VCTF-0.75-2-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 168.48

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.75 Number Of Cores(Core) 2 AWG size(AWG) 18
Rated Voltage 300V Shield None Sheath (outer coating) color Black
Overall Length(m) 100 Properties Oil resistance Finished outer diameter(mm) 6.6
Representative Standard PSE Sheath (outer coating) material PVC Insulation body materials PVC
Other properties Pliability

Please check the type/dimensions/specifications of the part S-VCTF-0.75-2-100 in the S-VCTF PSE Supported Ductile Vinyl Cabtire Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)