(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter-2-Prong + Ground ⇔ Locking-Model 2-Prong + Ground

Adapter-2-Prong + Ground ⇔ Locking-Model 2-Prong + Ground
  • Volume Discount

2-Prong + Ground to 125 V, 15 A Locking Model Adapter

  • PSE Law

· Converts flat 2-core plugs with earth into hooked model 2P earth plugs.
· The plug part can be plugged into the P2197 125V/15A type socket.


· Does not convert voltage.
· Not a NEMA standard product.

PDF

Part Number

Configured Part Number is shown.

KD0011

More Information

Rating125 VAC - 15A
ColorWhite
Weight60g
Part Number
KD0011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.43

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence None Representative Standard PSE Dimension length(mm) 34.5
Dimension width(mm) 34 Dimension thickness(mm) 34 Specifications Conversion Adapter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)