(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter-Locking-Model 2-Prong + Ground ⇔ 2-Prong + Ground

Adapter-Locking-Model 2-Prong + Ground ⇔ 2-Prong + Ground
  • Volume Discount

Locking Model 125 V, 15 A to 2-Prong + Ground Adapter

  • PSE Law

· Converts hook model 2P power plugs with earth into flat 2-pin plugs with earth.
· The socket portion P2197 of you plug into the 125V/15A type of plug.


· Does not convert voltage.
· Not a NEMA standard product.

PDF

Part Number

Configured Part Number is shown.

MH2986

More Information

Rating125 VAC - 15A
ColorWhite
Weight35g
Part Number
MH2986
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.52

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence None Representative Standard PSE Dimension length(mm) 27
Dimension width(mm) 37 Dimension thickness(mm) 37 Number of cores Ground + 2P
Specifications Conversion Adapter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)