(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Cord Parts-2-Prong + Ground Plug (Round Cord Model)

Extension Cord Parts-2-Prong + Ground Plug (Round Cord Model)
  • Volume Discount

2-Prong with Ground, 15 A, 125 V Plug

  • PSE Law

· The cord can be pulled out from below, making it suitable for use in tight areas.
· Uses molding resin for excellent anti-tracking.
Compatible Wire: VCTFK, VCTF
                       1.25 mm2 x 3-Core

PDF

Part Number

Configured Part Number is shown.

ME7017

Specifications

Extension Cord Parts - 2-Prong + Ground Plug (Round Cord Model):Related Image

ModelRating
ME701715 A - 125 VAC

More Information

Extension Cord Parts - 2-Prong + Ground Plug (Round Cord Model):Related Image
Extension Cord Parts - 2-Prong + Ground Plug (Round Cord Model):Related Image
Part Number
ME7017
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.40

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plug Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 21 Dimension width(mm) 38 Dimension thickness(mm) 52
Number of cores 3 Outlet opening shape Flat Blade Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)