(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Cord Parts-Rolling Tap (1-Port)

Extension Cord Parts-Rolling Tap (1-Port)
  • Volume Discount

Plug Can Rotate 90 Degrees

  • PSE Law

· Designed to prevent cord damage.

PDF

Part Number

Configured Part Number is shown.

WH2129W

Specifications

Extension Cord Parts - Rolling Tap (1-Port):Related Image

ModelRating
WH2129W15 A - 125 VAC

More Information

Extension Cord Parts - Rolling Tap (1-Port):Related Image
Extension Cord Parts - Rolling Tap (1-Port):Related Image
Part Number
WH2129W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.21

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Socket Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 20 Dimension thickness(mm) 48 Shape (AC Cord) Flat Blade Type
Outlet opening shape Flat Blade Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)