(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Extension Cord Parts-6-Ports (Box Model, 15 A, 125 V)

Extension Cord Parts-6-Ports (Box Model, 15 A, 125 V)
  • On Sale Till 31/03/2024
  • Volume Discount

All Products Come With Magnets

  • PSE Law

· All products have switches for turning all 6 power ports ON and OFF at once.
· Noise filtered models can protect valuable data from noise.
· Cord tip features a 3 P plug with ground + flat 2 P.


  Rating: 15A - 125V AC, up to 1500 W


· The noise filter performance may decline if ground is not used.

[Discontinuation Notice WCH47029 WCH47129 will be discontinued as long as the manufacturer's stock is over, due to the discontinuation of production at Panasonic (discontinued at the end of 2012) There are no plans to introduce alternative products.

PDF

Part Number

Configured Part Number is shown.

WCH44129

Specifications

Extension Cord Parts - 6-Ports (Box Model, 15 A, 125 V):Related Image

ModelSocket ShapeType
WCH44129Extension Cord Parts - 6-Ports (Box Model, 15 A, 125 V):Related ImageWith 2 m Cord
With Main Unit Switch
WCH47029Extension Cord Parts - 6-Ports (Box Model, 15 A, 125 V):Related ImageRetaining type with 2 m cord
Handheld switch (1.5 m),
With Noise Filter
WCH47129Extension Cord Parts - 6-Ports (Box Model, 15 A, 125 V):Related ImageRetaining type with 2 m cord
With Main Unit Switch,
With Noise Filter

More Information

Extension Cord Parts - 6-Ports (Box Model, 15 A, 125 V):Related Image
●Retaining types can ensure retention simply by inserting and twisting standard plugs such as a flat 2-core type or flat 2-core type with ground.
Extension Cord Parts - 6-Ports (Box Model, 15 A, 125 V):Related Image
Part Number
WCH44129
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 117.41

SGD 59.05

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Insertion openings (Power strip) 6 Socket shape A-2 Shape (AC Cord) Flat Blade Type
Accessory AC cord type Fixed Length AC cord cable length(m) 2 Rated voltage(V) 125
Rated current(A) 15 Standards obtained PSE Presence of switch Yes
Rated wattage 1500W Specification 1 Main Unit Switches Specification 2 Without Noise Filter

Please check the type/dimensions/specifications of the part WCH44129 in the Extension Cord Parts-6-Ports (Box Model, 15 A, 125 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)