• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Extension Cord Parts - Branching Tap (3-Ports)

Extension Cord Parts - Branching Tap (3-Ports)
  • Volume Discount

Capable of Splitting into 3 Power Supplies

  • PSE Law

Rating:15 A - 125 VAC, Up to 1500 W
Color: White

PDF

Part Number

Configured Part Number is shown.

WH2013PK

Specifications

Extension Cord Parts - Branching Tap (3-Ports):Related Image

More Information

Extension Cord Parts - Branching Tap (3-Ports):Related Image
Part Number
WH2013PK
Part NumberVolume DiscountDays to Ship
Available 3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Socket Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 24.5 Dimension width(mm) 45 Dimension thickness(mm) 33
Number of cores 2 Number of insertion openings (Power strip)(Number or pieces) 3 Shape (AC Cord) Flat Blade Type
Outlet opening shape Flat Blade Type

Please check the type/dimensions/specifications of the part WH2013PK in the Extension Cord Parts - Branching Tap (3-Ports) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)