(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Cord Parts-Swing Tap (3-Ports)

Extension Cord Parts-Swing Tap (3-Ports)
  • Volume Discount

Plug Can Rotate 180 Degrees

  • PSE Law

180° movable plug!

PDF

Part Number

Configured Part Number is shown.

WH2123W

Specifications

Extension Cord Parts - Swing Tap (3-Ports):Related Image

ModelRating
WH2123W15 A - 125 VAC

More Information

Extension Cord Parts - Swing Tap (3-Ports):Related Image
Extension Cord Parts - Swing Tap (3-Ports):Related Image
Part Number
WH2123W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.88

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Socket Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 44 Dimension width(mm) 70 Dimension thickness(mm) 14
Number of cores 2 Outlet opening shape Flat Blade Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)