(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Extension Cord Parts-3-Way Branching Table Tap (Flat 2-Core)

Extension Cord Parts-3-Way Branching Table Tap (Flat 2-Core)
  • Volume Discount

Can be Used to Easily Branch Power Supplies

  • PSE Law

Can be used for simple power supply branching!
· Polarized plugs with different right and left side widths cannot be used.

PDF

Part Number

Configured Part Number is shown.

WH2163KWP

Specifications

Extension Cord Parts - 3-Way Branching Table Tap (Flat 2-Core):Related Image

ModelRatingApplicable Electric Wire
WH2163KWP125 VAC - 10 A
1,000 W or less
Vinyl Flat Type Cord
(VFF) 1.25 mm2

More Information

Extension Cord Parts - 3-Way Branching Table Tap (Flat 2-Core):Related Image
Part Number
WH2163KWP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.72

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Insertion openings (Power strip) 3 Socket shape A-2 Accessory AC cord type AC Cord Not Included
Rated voltage(V) 125 Rated current(A) 10 Standards obtained PSE
Rated wattage 1500W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)